Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 55946 - Fastener with pin rounded corner head Ø 38 mm
Bill of material
9032677
BNARTNR
Order number
9032677
BNARTNR1
Order number
9032677
BZC
Orderspecification
SM4/B38A-3x50
W
Material
Stainless steel A4
DXL
Diameter x Length
3.00mm x 50mm
D
Diameter
3.00 mm
L
Length
50 mm
K
Rounded corner head
Ø 38 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models