Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 55463 - Self-clinching nuts with UNC thread, for metallic materials (PEM® S/SS/H), steel hardened, zinc plated yellow
Bill of material
9008925
NENN
Identification
S-0813-1ZC
BNARTNR
Order number
9008925
BNARTNR1
Order number
300155474
BNNORM1
UNC
CODE
Code
S-0813-1ZC
WVIS
Material
Steel hardened
BNSURFACE
Surface
zinc plated yellow
D1
Thread
1/2-13
H
max.
0.120 Inch
LB
Hole-Ø in sheet +0.003/0
0.6560 Inch
MRL
Min. edge distance up to the hole centre
0.63 Inch
D2
max.
0.655 Inch
D3
±0.01
0.810 Inch
M
±0.01
0.36 Inch
SM
Min. thickness
0.125 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models