Catalog navigation
CAD model selection
Selectable products: 92
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 537 - Slotted flat countersunk head machine screws (~DIN 963 A; ~ISO 2009), brass, plain
Bill of material
BN 537 1205668 slotted flat countersunk head screw M5x10
BNARTNR
Identification
BNNORM1
~DIN 963 A
BNNORM2
~ISO 2009
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length at form with shank
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models