Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 53635 - Self-clinching nuts with UNF thread, for stainless steel and metallic materials (PEM® SP), stainless steel (A286), passivated
Bill of material
9019584
NENN
Identification
BNARTNR
Order number
BNARTNR1
Order number
BNNORM1
UNF
CODE
Code
WVIS
Material
Stainless steel (A286)
BNSURFACE
Surface
passivated
D1
Thread
10-32
H
max.
Inch
LB
Hole-Ø in sheet +0.003/0
0.25 Inch
MRL
Min. edge distance up to the hole centre
0.28 Inch
D2
max.
0.249 Inch
D3
±0.01
0.34 Inch
M
±0.01
0.09 Inch
SM
Min. thickness
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models