Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 53543 - Fastener with pin square head 15 x 15 mm
Bill of material
3784392
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter x Length
D
Diameter
4.75 mm
L
Length
mm
K
Square head
15 x 15 mm
BNMAT
Material
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model