Catalog navigation
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 533 - Slotted cheese head machine screws (~DIN 84 A; ~ISO 1207), brass, nickel plated
Bill of material
BN 533 1201239 slotted cheese head screw M5x10
BNARTNR
Identification
BNNORM1
~DIN 84 A
BNNORM2
~ISO 1207
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Thread pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DK
Head diameter
mm
DA
max.
mm
K
Head height
mm
N
Width of slot
mm
R
Transition radius under head
mm
T
Depth of the driving feature min.
mm
W
min.
mm
X
max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models