Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 50063 - Pozi drive Euro screws form Z, nickel plated
Bill of material
BN 50063 3059258 cross recessed Euro screw 6.3x10
BNARTNR
Identification
BNMAT
Material
Steel
BNSURFACE
Surface
nickel plated
D1
Nominal thread diameter
6.3 mm
D2
Head diameter max.
7.000 mm
D3
9.000 mm
L
Nominal length
mm
K
Head height ~
2.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models