Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 444 - Hex head screw plugs with shoulder, metric fine thread (DIN 7604 A), steel, zinc plated blue
Bill of material
BN 444 1186957 hex head screw plug A M14x1.5
BNARTNR
Identification
BNNORM1
DIN 7604 A
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length ~
mm
S
Width across flat
mm
DC
Flange or flange diameter h14
mm
C
Height of the plate approach (Flasch or covenant thickness) 0.2 / 0
mm
DE
Diameter Eindrehung min.
mm
DK
Core min.
mm
K
Head height ± 1 / 2 IT 15
mm
I
Screw deep ± 0.2
mm
T
Depth center drill