IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 440 1186590 hex head screw plug G1/2A
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 440, BN 442 Hex head screw plugs with shoulder, pipe thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_440_442/bn_440.prj},{NB=BN 440 1186590 hex head screw plug G1/2A},{CNSORDERNO=1186590},{BNARTNR=1186590},{BNNORM1=DIN 910},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{DD=1/2A},{D=20.955},{P=1.814},{L=26.000},{I=14.000},{DC=26.000},{C=4.000},{E=20.880},{H=8.000},{S=19.000},{VERS=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 440 - Hex head screw plugs with shoulder, pipe thread (DIN 910), steel, zinc plated blue, without sealing ring
Bill of material
BN 440 1186590 hex head screw plug G1/2A
BNARTNR
Identification
1186590
1186590
BNNORM1
DIN 910
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
20.955
20.955
mm
D3
Nominal core diameter
18.631
18.631
mm
P
Pitch
1.814
1.814
mm
L
Nominal length
26.000
26.000
mm
I
Screw in depth
14.000
14.000
mm
DC
Flange diameter h14
26.000
26.000
mm
C
Collar height +0.5 / 0
4.000
4.000
mm
E
Hex outside wide min.
20.880
20.880
mm
H
Hex height ±1/2 IT 15
8.000
8.000
mm
S
Width across flat
19.000
19.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求