Catalog navigation
CAD模型选择
可提供的产品: 17
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 408 - Slotted capstan machine screws machined (DIN 404), free-cutting steel, zinc plated blue
Bill of material
BN 408 1171518 slotted capstan machine screw M4x16
BNARTNR
Identification
BNNORM1
DIN 404
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
B
Thread length
mm
DA
mm
DB
Hole diameter min.
mm
DK
Head diameter max.
mm
DS
mm
F
~
mm
K
Head height
mm
N
Width of slot
mm
R
Transition radius under head min.
mm
DL
Radius of the raised portion of the head ~
mm
T
Depth of the driving feature max.
mm
U
Spacing of holes
mm
X
Length of thread run-out
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型