Catalog navigation
Выбор CAD модели
Доступные продукты: 28
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 40072 - Hex head screws fully threaded, with metric fine thread (DIN 961; ISO 8676), cl. 8.8, zinc plated blue
Bill of material
BN 40072 3091752 hex screw M10x1x40
BNARTNR
Identification
BNNORM1
DIN 961
BNNORM2
ISO 8676
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance from the last full form thread to the bearing face max.
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600 mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
K
Head height
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.