Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 39 - Hex socket pipe plugs pipe thread (DIN 906), steel, plain
Bill of material
BN 39 1038826 hex socket pipe plug R1/2
BNARTNR
Identification
BNNORM1
DIN 906
BNMAT
Material
Steel
BNSURFACE
Surface
plain
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Threaded pitch
mm
AR
Standard type
0.000 mm
AK
Short type
0.000 mm
B
Screw height js16
mm
E
Counterbore hexagon socket min.
mm
S
Width across flats D12
mm
T
Carrying length hexagon socket min.
mm
T2
Hole depth hex socket min.
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model