Catalog navigation
CAD模型选择
可提供的产品: 40
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 363 - Slotted flat countersunk head machine screws (DIN 963 A; ~ISO 2009), 8.8, zinc plated blue
Bill of material
BN 363 1144170 slotted flat countersunk head machine screw M4x16
BNARTNR
Identification
BNNORM1
DIN 963 A
BNNORM2
~ISO 2009
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length at form with shank
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型