Catalog navigation
CAD model selection
Selectable products: 183
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 357 - Slotted flat countersunk head machine screws (DIN 963 A; ~ISO 2009), 4.8, zinc plated blue
Bill of material
BN 357 1140736 slotted flat countersunk head machine screw M5x6
BNARTNR
Identification
BNNORM1
DIN 963 A
BNNORM2
~ISO 2009
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length at form with shank
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models