Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 353 - Hollow screws standard design (DIN 7643), free-cutting steel, zinc plated blue
Bill of material
BN 353 3763316 hollow screw 8
BNARTNR
Identification
BNNORM1
DIN 7643
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
zinc plated blue
AD
Pipe outer diameter
mm
GL
Thread length
short
LZ
Number of holes
D1
Thread
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
C1
Min. at short length of thread
mm
L13
in short thread length ± 0.2
mm
T1
in short thread length ± 0.2
mm
C2
at long length of thread min.
0.000 mm
L14
at long length of thread ±0.2
0 mm
T2
at long length of thread ±0.2
0.000 mm
D27
H14
mm
D28
H14
mm
D29
h12
mm
D30
H14
mm
M
Head height
mm
P1
Bore Sepion ±0.2
mm
P2
Bore Sepion ±0.2
mm
P3
Bore Sepion ±0.2
mm
R5
Radius
mm
S
Width accross flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models