Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 33604 - Self-clinching nuts with UNF thread, for metallic materials (PEM® CLA), aluminum, plain
Bill of material
3607641
NENN
Identification
CLA-032-1
BNARTNR
Order number
3607641
BNNORM1
UNF
CODE
Code
CLA-032-1
WVIS
Material
Aluminum
BNSURFACE
Surface
plain
D1
Thread
10-32
H
max.
0.038 Inch
LB
Hole-Ø in sheet +0.003/0
0.296 Inch
MRL
Min. edge distance up to the hole centre
0.31 Inch
D2
max.
0.295 Inch
D3
±0.01
0.37 Inch
M
±0.01
0.16 Inch
SM
Min. thickness
0.04 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models