Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 33020 - Eyelet wood screws, stainless steel A2
Bill of material
BN 33020 5813230 eyelet wood screw 5.1x30
BNARTNR
Identification
5813230
BNMAT
Material
Stainless steel A2
D3
Nominal thread diameter
5.100 mm
D1
4.000 mm
D2
8.000 mm
L
Nominal length
30.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models