Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 316 - Blind rivet nuts flat head, open end (POP® Jack Nut®), steel, zinc plated blue
Bill of material
BN 316 1295950 blind nut M4x16.5
BNARTNR
Identification
BNARTNR1
Identification
BNNORM1
POP® Jack Nut®
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
BEZ
Identification
D1
L
mm
D2
mm
DK
(d3)
mm
A
(s)
1.9 mm
BOHRLOCH
Borehole-Ø
mm
H
Grip range (K)
0.4-4.8 mm
G
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models