Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 31209 - Bush to book screws, brass, plain
Bill of material
BN 31209 5000211 bush to book screw M4x8
BNARTNR
Identification
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal thread diameter
4.000 mm
D3
Thread core diameter
3.141 mm
P
Thread pitch
0.700 mm
L
Nominal length
mm
B
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models