Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 30907 - Hex head tapping screws with cone end type C and captive washer (~DIN 7976 C; ~ISO 1479), steel case-hardened, zinc plated blue
Bill of material
BN 30907 5001609 hex head tapping screw M6.3x1.8x19
BNARTNR
Identification
5001609
BNNORM1
~DIN 7976 C
BNNORM2
~ISO 1479
BNMAT
Material
Steel case-hardened 450 HV
D
Nominal thread diameter
6.300 mm
P
Thread pitch
1.800 mm
L
Nominal length
19.000 mm
E
Width across corners min.
10.950 mm
K
Nominal head height
4.800 mm
R
Transition radius under head min.
0.250 mm
S
Across-flats-dimension max.
10.000 mm
D2
max.
18 mm
H
1.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models