Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 30901 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7981 C; ~ISO 7049), zinc plated black
Bill of material
BN 30901 5000807 cross recessed pan head tapping screw ST3.5x13-C-Z
BNARTNR
Identification
BNNORM1
DIN 7981 C
BNNORM2
~ISO 7049
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated black
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
DK
Head diameter max.
mm
K
Head height max.
mm
R
Transition radius under head max.
mm
RF
Radius of curvature of the lens head ~
mm
MZ
Wing diameter of cross recesses ~
mm
TZ
Depth of the driving feature max.
mm
Y
Length of the cone max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models