Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 30831 - Blind rivets multigrip dome head
Bill of material
5400146
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
D
Rivet diameter
4.8 mm
L
L nominal
mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
W
Material
Pod : Aluminum , 3.5% Magnesium , Thorn : Aluminum
B
Borehole diameter
4.9 mm
F1
2240 N
F2
1550 N
D1
2.90 mm
BNMAT
Werkstoff
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models