Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 30401 - Round head square neck bolts without hex nuts (DIN 603), 4.6 / 4.8, zinc plated blue
Bill of material
BN 30401 5401162 round head square neck bolt M6x50
BNARTNR
Identification
BNNORM1
DIN 603
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
DK
Head diameter max.
mm
DS
Diameter of the unthreaded shank max.
mm
C
Height of plate lug (or thickness of the flange or collar) max.
mm
K
Head height max.
mm
RF
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
0.500 mm
R1
max.
mm
V
max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models