Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 28860 - Blind rivets high strength dome head
Bill of material
3843851
BNARTNR
Artikelnummer
BNARTNR1
Artikelnummer
BZC
Orderspecification
D1
Rivet diameter
6.4 mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
W
Material
Body : Steel, Mandrel : Steel, Surface : Zinc-plated with clear chromate
D
Core length
mm
E
Rivet length
mm
B
Borehole diameter
6.7-7.0
F1
8450 N
F2
15570 N
BNMAT
Werkstoff
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models