Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 27999 - Self-clinching nuts floating, with UNC thread, for metallic materials (PEM® A4), stainless steel (AISI 400), passivated
Bill of material
3801055
NENN
Identification
A4-632-1
BNARTNR
Order number
3801055
BNARTNR1
Order number
300200958
CODE
Code
A4-632-1
WVIS
Material
Stainless steel (AISI 400)
BNSURFACE
Surface
passiviert
D1
Thread
6-32
LB
Hole-Ø in sheet +0.003 0
0.328 Inch
D2
max.
0.327 Inch
D3
max.
0.335 Inch
D4
±0.015
0.39 Inch
M
max.
0.13 Inch
H
max.
0.038 Inch
SM
Min. thickness
0.038 Inch
MRL
Min. edge distance up to the hole centre
0.32 Inch
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models