Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 271 - Suspension lug nuts, steel pipe, zinc plated blue
Bill of material
BN 271 1109294 suspension lug nut M10
BNARTNR
Identification
BNMAT
Material
Steel pipe
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D1
Thread core diameter
mm
P
Pitch
mm
D2
Diameter
8.5 mm
D3
Diameter
mm
A
Distance
25 mm
B
mm
S
mm
L
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models