Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26869 - Grounding standoffs for metallic materials
Bill of material
3800918
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Stainless steel 18/8 (AISI 300) passivated
L1
Length (+0.25 0)
mm
D1
Thread
M3
D2
0 --0.13
5.39 mm
D3
+0.08 0
5.5 mm
SW
±0.25
6.4 mm
SM
Min. thickness
1 mm
L2
0.76 mm
MRL
Min. edge distance up to the hole centre
6.80 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models