Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26725 - Self clinching cable tie-mounts for metallic materials (PEM® TDS), stainless steel 17-4, zinc plated clear passivated
Bill of material
9056566
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Stainless steel 17-4
BNSURFACE
Surface
zinc plated clear passivated
LB
Hole-Ø in sheet ±0.05 --0.03
mm
A
±0.08
mm
B
±0.15
mm
C
±0.15
mm
D
±0.15
mm
E
±0.15
mm
G
±0.15
mm
L
±0.08
mm
SM
Min. thickness
mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models