Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 267 - Suspension lug nuts (DIN 934), steel 4.6, zinc plated blue
Bill of material
BN 267 1108689 suspension bolt M8x40
BNARTNR
Identification
BNNORM1
DIN 934
BNMAT
Material
Steel 4.6
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
P
Thread pitch
mm
L
Nominal length
mm
B
10 mm
K
mm
W
23 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models