Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26688 - Self-clinching right-angle fasteners for metallic materials (PEM® R'ANGLE® RAA), aluminum EN AW 6061-T6 (AlMgSiCu), plain
Bill of material
3801979
BNARTNR
Order number
BNARTNR1
Order number
BZC
Code
W
Material
Aluminum EN AW 6061-T6 (AlMgSiCu)
BNSURFACE
Surface
plain
GW
For screw threads
F
±0.15
mm
L
Length ±0.08
mm
E
±0.15
mm
C
nom.
mm
A
±0.08
mm
B
øB ±0.1
mm
G
nom.
mm
D
nom.
3.18 mm
H
Min. distance to edge
1.02 mm
SM
Min. thickness
1.0 mm
J
Min. distance to edge
mm
LB
Hole in sheet thickness +0.05 -0.03
mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models