Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26680 - Self-chlinching standoffs for metallic materials
Bill of material
3800864
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Stainless steel 18/8 (AISI 300) passivated
L
Length 0 -0.13
mm
D1
±0.08
4.5 mm
D2
6.35 mm
D3
+0.08 0
5.5 mm
D4
max.
5.39 mm
D5
±0.08
2.51 mm
A
±0.08
1.73 mm
T
max.
2.75 mm
LB
Ø-Loch +0.080
5.40 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models