Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26669 - Standoffs for metallic materials
Bill of material
3801473
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
SSA
WVIS
Material
Aluminum
L1
Length ±0.13
mm
N
Nominal-Ø
4 mm
D2
Ø-Loch +0.080
5.40 mm
D3
Ø-Loch +0.080
4.0 mm
L2
Length min.
mm
SM1
Min. thickness
1.0 mm
SM2
Sheet thickness
1.0-1.8 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models