Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26597 - Miniatur self-clinching lock nuts with UNC thread, for metallic materials
Bill of material
3801948
BNARTNR
Order number
3801948
BNARTNR1
Order number
300141409
BZC
Part description
CFN-440-1
W
Material
Steel, zinc-plated
BNMAT
Material
Steel, zinc-plated
GR
Size
0.112-40(4-40)
GW
Thread
440
SC
Shank code
1
SM
Min. thickness
1.10 mm
LB
Hole-Ø in the sheet +0.08
3.86 mm
L2
±0.08
1.02 mm
D1
±0.05
4.11 mm
D2
±0.10
4.45 mm
D3
+0.03 -0.10
5.16 mm
L1
max.
2.65 mm
MRL
Min. edge distance up to the hole centre
2.92 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models