Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26596 - Miniatur self-clinching lock nuts for metallic materials
Bill of material
3801954
BNARTNR
Order number
3801954
BNARTNR1
Order number
300142625
BZC
Part description
CFN-M3-1
W
Material
Steel, zinc-plated
BNMAT
Material
Steel, zinc-plated
GR
Size
M3 x 0.5
GW
Thread
M3
SC
Shank code
1
SM
Min. thickness
1.10 mm
LB
Hole-Ø in the sheet +0.08
3.86 mm
L2
±0.08
1.02 mm
D1
±0.05
4.11 mm
D2
±0.10
4.45 mm
D3
+0.03 -0.10
5.16 mm
L1
max.
2.65 mm
MRL
Min. edge distance up to the hole centre
2.92 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models