Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26145 - Fastener with nail round head Ø 30 mm
Bill of material
3784289
BNARTNR
Order number
3784289
BNARTNR1
Order number
300178268
BZC
Orderspecification
SM5/B30-3x100
W
Material
Stainless steel A4
DXL
Diameter x Length
3.00mm x 100mm
D
Diameter
3 mm
L
Length
100 mm
K
Head around
Ø 30 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models