Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26139 - Fastener with nail round head Ø 23 mm
Bill of material
3784042
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter x Length
D
Diameter
3.00 mm
L
Length
mm
K
Head around
Ø 23 mm
BNMAT
Material
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели