Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 261 - Segment clamping bolts, steel C35E (1.1181), cl. 5, plain
Bill of material
BN 261 1345176 segment clamping bolt M10-L
BNARTNR
Identification
1345176
BNMAT
Material
Steel C35E (1.1181)
BNSURFACE
Surface
plain
D1
Thread
M10-L
M
mm
Enter value for M
mm
cm
inch
ft
L
94 mm
B
25 mm
A
4 mm
BB
4 mm
C
4 mm
D
6 mm
E
13 mm
F
12 mm
G
15 mm
H
27 mm
I
5 mm
K
6 mm
LL
5 mm
MM
43 mm
N
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models