Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26067 - Fastener with loop square head 32 x 32 mm
Bill of material
3784093
BNARTNR
Order number
3784093
BNARTNR1
Order number
300178271
BZC
Orderspecification
M8/B32-90º Loop
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter / Inner distance
4.75mm / 12.25mm
D
Diameter
4.75 mm
I
Inner distance
12.25 mm
K
Square head
32 x 32 mm
WK
Angle
90 °
BNMAT
Material
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir