Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26066 - Fastener with loop square head 32 x 32 mm
Bill of material
3784122
BNARTNR
Order number
3784122
BNARTNR1
Order number
300157672
BZC
Orderspecification
SM7/B32-45°-19 Loop
W
Material
Stainless steel A4
DXL
Diameter / Inner distance
4.75mm / 19mm
D
Diameter
4.75 mm
I
Inner distance
19 mm
K
Square head
32 x 32 mm
WK
Angle
45 °
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models