Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26065 - Fastener with loop square head 32 x 32 mm
Bill of material
3784084
BNARTNR
Order number
3784084
BNARTNR1
Order number
300157676
BZC
Orderspecification
M7/B32-45º-19 Loop
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter / Inner distance
4.75mm / 19mm
D
Diameter
4.75 mm
I
Inner distance
19 mm
K
Square head
32 x 32 mm
WK
Angle
45 °
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models