Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26064 - Fastener with loop square head 32 x 32 mm
Bill of material
3784376
BNARTNR
Order number
3784376
BNARTNR1
Order number
300174082
BZC
Orderspecification
M7/B32-45° Loop
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter / Inner distance
4.75mm / 12.25mm
D
Diameter
4.75 mm
I
Inner distance
12.25 mm
K
Square head
32 x 32 mm
WK
Angle
45 °
BNMAT
Material
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD