Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26063 - Fastener with hook square head 32 x 32 mm
Bill of material
3784117
BNARTNR
Order number
3784117
BNARTNR1
Order number
300178270
BZC
Orderspecification
M6/25x25
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter / Length
4.75mm / 25mm x 25mm
D
Diameter
4.75 mm
L
Length
25 mm
K
Square head
32 x 32 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models