Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26058 - Fastener with threaded collar rectangular head 15 x 38 mm
Bill of material
3784031
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Thread x Length
D
Thread
L
Length
mm
L1
Width
15 mm
L2
Length
38 mm
KF
Head shape
T38 - closed
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models