Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26019 - Fastener with pin round head Ø 23 mm
Bill of material
3790485
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter x Length
D
Diameter
4.75 mm
L
Length
mm
K
Round head
Ø 23 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models