Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26018 - Fastener with pin square head 15 x 15 mm
Bill of material
3784285
BNARTNR
Order number
3784285
BNARTNR1
Order number
300177747
BZC
Orderspecification
SM4/B15-4.75x12
W
Material
Stainless steel A4
DXL
Diameter x Length
4.75mm x 12mm
D
Diameter
4.75 mm
L
Length
12 mm
K
Square head
15 x 15 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models