Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26017 - Fastener with threaded bolt rectangular head 15 x 38 mm
Bill of material
3784321
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
W
Material
Stainless steel A4
DXL
Thread x Length
D
Thread
L
Thread length
mm
L1
Width
15 mm
L2
Length
38 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models