Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26011 - Fastener with threaded bolt square head 58 x 58 mm
Bill of material
3784119
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
W
Material
Stainless steel A4
DXL
Thread x Length
D
Thread
L
Length
100 mm
K
Square head
58 x 58 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models