Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 25567 - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end (FASTEKS® FILKO HEXPoly), stainless steel A2
Bill of material
3825023
BNARTNR
Order number
BNARTNR1
Order number
BNNORM1
FASTEKS® FILKO HEXPoly
BZC
Orderspecification
BNMAT
Material
Stainless steel A2
GW
Thread
FORM
Form
K
Clamping range K
mm
Inserisci valore per K
Clamping range K
mm
cm
inch
ft
K1
Clamping range
0.5-3.0
WVIS
Material
nichtrostender Stahl
H
Hole +0.1
mm
SW1
Width across flats Ød
mm
SW2
Width across flats
mm
S
0.5 mm
L
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD