Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 25211 - Sealing blind rivets IMEX dome head
Bill of material
3803434
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
D
Rivet diameter
4.8 mm
L
L nominal
mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
W
Material
Pod : Stainless steel , Thorn : Stainless steel
B
Borehole diameter
5.0 mm
F1
4800 N
F2
4300 N
D1
2.97 mm
BNMAT
Werkstoff
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models