Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 249 - Round head square neck bolts without hex nut, for pallets (DIN 603), 4.6 / 4.8, zinc plated blue
Bill of material
BN 249 1120034 round head square neck bolt M6x23
BNARTNR
Identification
1120034
BNNORM1
DIN 603
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000 mm
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
L
Nominal length
23.000 mm
B
Thread length
13.000 mm
BX1
B for L <= 125
18.000 mm
BX2
B for 125<L<=200
24.000 mm
BX3
B for L > 200
0.000 mm
LS
Shank length min.
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
10.000 mm
DK
Head diameter max.
16.550 mm
DS
Diameter of the unthreaded shank max.
6.000 mm
C
Height of plate lug (or thickness of the flange or collar) max.
4.600 mm
K
Head height max.
3.880 mm
RF
Radius of curvature of the lens head ~
12.600 mm
R
Transition radius under head max.
0.500 mm
R1
max.
0.900 mm
V
max.
6.480 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models